182428-IN33-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
182428-IN33-7
Product specifications
Characteristic | Value |
|---|---|
| Application | High Pressure Hydraulic Pumps |
| Configuration | Single |
| Design code | 10 |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 13.7303424 l/min |
| Frame size | V120 |
| Model Code | V120-35-1C-10-S203-LH-IN |
| Product Height | 5.31 in |
| Product Length/Depth | 5.83 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 185.744 in³ |
| Product Weight | 30 lb |
| Product Width | 6 in |
| Seal material | None |
| Shaft rotation | Left |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 156.9 bar |