Danfoss Char-Lynn
184-0003-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0003-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design code | 2 | |
| Drain Port Dimension | None | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Needle roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 252 [15.4] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - aligned | |
| Main port thread type | UN / UNF | |
| Model Code | MDL154AA02AA000000000AA00B | |
| Model Code | MDL154AA02AA000000000AA00B | |
| Motor function | Standard | |
| Motor Series | Delta Series | |
| Motor Size | 250 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] | |
| Mounting Flange Type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 5.35 in | |
| Product Length/Depth | 7.28 in | |
| Product Type | Disc Geroler | |
| Product Volume | 208.372 in³ | |
| Product Weight | 33 lb | |
| Product Width | 5.35 in | |
| Rear bearing type | Needle roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 inch | |
| Shaft Seal | NBR - Standard | |
| Shaft type | TAPERED | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | Delta Series | |
| Valve system | Disc valve on the output shaft |