Danfoss Char-Lynn
184-0018-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0018-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design Code | 2 | |
| Drain Port Dimension | None | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Needle roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 300 [18.3] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - aligned | |
| Main port thread type | UN / UNF | |
| Model Code | MDL183AA05AA000000000AA00B | |
| Model Code | MDL183AA05AA000000000AA00B | |
| Motor function | Standard | |
| Motor Series | Delta Series | |
| Motor Size | 300 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 5.35 in | |
| Product Length/Depth | 9.52 in | |
| Product Type | Disc Geroler | |
| Product Volume | 179.79 in³ | |
| Product Weight | 33 lb | |
| Product Width | 3.53 in | |
| Rear bearing type | Needle roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Splined | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | Delta Series | |
| Valve system | Disc valve on the output shaft |