Danfoss Char-Lynn
184-0056-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0056-002
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Needle roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 252 [15.4] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Main port style | Sideport - aligned |
| Main port thread type | UN / UNF |
| Model Code | MDL154AA06AA000000001AA00B |
| Model Code | MDL154AA06AA000000001AA00B |
| Motor function | Standard |
| Motor Series | Delta Series |
| Motor Size | 250 |
| Motor type | Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
| Mounting flange type | 4 Bolt - Wheel |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 5.35 in |
| Product Length/Depth | 7.28 in |
| Product Type | Disc Geroler |
| Product Volume | 208.372 in³ |
| Product Weight | 33 lb |
| Product Width | 5.35 in |
| Rear bearing type | Needle roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 1/2 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 1/4 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | TAPERED |
| Special Features Assembly | Direction of rotation |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | Delta Series |
| Valve system | Disc valve on the output shaft |