Danfoss Char-Lynn
184-0058-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0058-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Model Code | MDL143AA07AA0B0000000AA00B | |
| Product Height | 5.35 in | |
| Product Length/Depth | 7.17 in | |
| Product Type | Disc Geroler | |
| Product Volume | 205.223 in³ | |
| Product Weight | 31.5 lb | |
| Product Width | 5.35 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | Delta Series |