
Danfoss Char-Lynn
184-0099-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0099-002
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Needle roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 754 [46.0] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Main port style | Sideport - aligned |
| Main port thread type | UN / UNF |
| Model Code | MDL460AB01AA0C0000000AB00B |
| Model Code | MDL460AB01AA0C0000000AB00B |
| Motor function | Standard |
| Motor Series | Delta Series |
| Motor Size | 755 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A |
| Mounting flange type | 6 Bolt - Magneto |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Special |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 5.31 in |
| Product Length/Depth | 11.43 in |
| Product Type | Disc Geroler |
| Product Volume | 336.241 in³ |
| Product Weight | 42 lb |
| Product Width | 5.54 in |
| Rear bearing type | Needle roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Square key, 3/8 x 1 1/2 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Spec. Component |
| Sub-brand | Char-Lynn |
| Trade Name | Delta Series |
| Valve system | Disc valve on the output shaft |