Danfoss Char-Lynn
184-0136-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0136-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Model Code | MDL460AC14AA0C1000000AB00B | |
| Product Height | 5.31 in | |
| Product Length/Depth | 11.18 in | |
| Product Type | Disc Geroler | |
| Product Volume | 328.887 in³ | |
| Product Weight | 42 lb | |
| Product Width | 5.54 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | Delta Series |