Danfoss Char-Lynn
184-0142-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
184-0142-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | MDL287AC16AA000000000AB00B |
| Product Height | 5.35 in |
| Product Length/Depth | 8.04 in |
| Product Type | Disc Geroler |
| Product Volume | 230.125 in³ |
| Product Weight | 37 lb |
| Product Width | 5.35 in |
| Sub-brand | Char-Lynn |
| Trade Name | Delta Series |