
MOTOR-ORBITAL,DELTA SERIES 395 [24.1], MDL241AA02AA0C0010000AB00B
184-0592-002
Model code: MDL241AA02AA0C0010000AB00B
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss orbital motor quick selector, Delta series motors
184-0592-002
Product specifications
Characteristic | Value |
|---|---|
| Model Code | MDL241AA02AA0C0010000AB00B |
| Motor Series | Delta Series |
| Valve system | Disc valve on the output shaft |
| Orbital gearwheel set type | Geroler |
| Motor Size | 395 |
| Geometric displacement [cm3/r [in3/r]] | 395 [24.1] |
| Motor type | Motor - Brake |
| Motor function | Brake - Low release pressure |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
| Shaft type | TAPERED |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 inch |
| Main port thread type | UN / UNF |
| Main port style | Sideport - aligned |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special features hardware | Spec. Component |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | No data available |
| Front bearing type | Needle roller bearing |
| Rear bearing type | Needle roller bearing |
| Orbital gearwheel set | Special |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 2 |
| Brand | Danfoss |
| Product height in | 5.350 |
| Product height mm | 135.890 |
| Product length in | 7.650 |
| Product length mm | 194.310 |
| Product width in | 5.350 |
| Product width mm | 135.890 |
| Sub brand | Char-Lynn |