
Danfoss Char-Lynn
185-2233-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185-2233-002
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 102 [6.2] |
| Hydraulic valve function | None |
| Main port dimension | 0.500 inch drilled hole, 4 x 5/16 - 18 UNC-2B mounting threads |
| Main port style | Sideport - aligned |
| Main port thread type | Manifold |
| Model Code | MTB062AA16AC00A0000000AB0AA00B |
| Model Code | MTB062AA16AC00A0000000AB0AA00B |
| Motor function | Brake - Low release pressure, Higher efficiency and smooth running (Low speed valving) |
| Motor Series | T Series |
| Motor Size | 100 |
| Motor type | Motor - Brake |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
| Mounting flange type | 2 Bolt - A |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | No data available |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 5.27 in |
| Product Length/Depth | 9.68 in |
| Product Type | Spool Geroler |
| Product Volume | 214.257 in³ |
| Product Weight | 13 lb |
| Product Width | 4.2 in |
| Rear bearing type | Journal bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 7/8 inch, 13T |
| Shaft Key | n/a |
| Shaft Seal | NBR - Standard |
| Shaft type | Splined |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | T Series with Brake |
| Valve system | Spool valve |