Danfoss Char-Lynn
185-3152-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185-3152-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MTB226AA01AA00A000AB00000AA00B |
| Product Height | 5.27 in |
| Product Length/Depth | 11.61 in |
| Product Type | Spool Geroler |
| Product Volume | 256.976 in³ |
| Product Weight | 15.7 lb |
| Product Width | 4.2 in |
| Sub-brand | Char-Lynn |
| Trade Name | T Series with Brake |