Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.375 | |
| Backup hex size MM | 9.520 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185111-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.438 | |
| End connection hex size MM | 11.110 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.730 | |
| Hose cut off factor MM | 43.960 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.300 | |
| Product height in | 0.480 | |
| Product height mm | 12.192 | |
| Product length in | 2.400 | |
| Product length mm | 60.960 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.440 | |
| Product width mm | 11.176 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122810 |
