Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.090 | |
| A dimension MM | 78.486 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185111-6-8S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.002 | |
| Hex size 2 IN | 0.630 | |
| Hex size 2 MM | 16.002 | |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.338 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.360 | |
| Inside diameter MM | 9.144 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
![Hose Fittings 185111-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215561%2FID433157825588-0101_preview.jpg&w=1920&q=75)