Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.880 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size MM | 12.700 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185261-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.390 | |
| Drop dimension MM | 60.70 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.290 | |
| Hose cut off factor MM | 58.380 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.820 | |
| Product height in | 3.600 | |
| Product height mm | 91.440 | |
| Product length in | 4.210 | |
| Product length mm | 106.934 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122841 |
