
Aeroquip by Danfoss
185263-10-8S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185263-10-8S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | FC234, FC300, FC321, FC350, | |
| Construction style | Reusable | |
| Drop dimension | 2.57 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | UNF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.37 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Nipple Assembly | |
| Packaged Weight | .32 lb | |
| Product Height | 2.97 in | |
| Product Length/Depth | 3.94 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 11.702 in³ | |
| Product Weight | .32 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 5/8-18 | |
| Trade Name | 185263 series |