Aeroquip by Danfoss
185263-16S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185263-16S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hose dash size | -16 |
| Product Type | Reusable Hose Fittings |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 185263 series |