
Aeroquip by Danfoss
185264-10S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185264-10S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .63 in |
| Compatible hoses | 1509 |
| Construction style | Reusable |
| Drop dimension | 1.23 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Plating |
| Hex Size 1 | 1 in |
| Hex Size 2 | .81 in |
| Hose cut-off factor | 1.13 in |
| Hose dash size | -10 |
| Inside diameter | .5 in |
| Item type | Nipple Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.28 lb |
| Packaged Width | 4 in |
| Product Height | 1.63 in |
| Product Length/Depth | 3.73 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 6.08 in³ |
| Product Weight | .28 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | 185264 series |