Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.880 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.880 | |
| Backup hex size MM | 22.220 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185265-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.780 | |
| Drop dimension MM | 19.8 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.418 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.970 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 5.020 | |
| Product length mm | 12.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122858 |
