Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.260 | |
| A dimension MM | 57.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size MM | 12.700 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185265-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.390 | |
| Drop dimension MM | 9.9 | |
| End connection torque | 18-20 LB-FT(24-28 NM) | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.400 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.580 | |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 3.050 | |
| Product length mm | 77.470 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 |
