Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.180 | |
| A dimension MM | 80.770 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 19.050 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185295-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.570 | |
| Drop dimension MM | 65.3 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 | -10 |
| End size 2 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.052 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product height in | 2.940 | |
| Product height mm | 74.676 | |
| Product length in | 3.680 | |
| Product length mm | 93.472 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
