Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.680 | |
| A dimension MM | 42.670 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 9.520 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 185295-4S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2 | |
| Drop dimension MM | 46 | |
| End connection hex size IN | 0.380 | |
| End connection hex size MM | 9.652 | |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.630 | |
| Hose cut off factor MM | 16.002 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.302 | |
| Product height in | 1.990 | |
| Product height mm | 50.546 | |
| Product length in | 1.960 | |
| Product length mm | 49.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
