Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.840 | |
| A dimension MM | 72.130 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.880 | |
| Backup hex size MM | 15.870 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185295-8S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.430 | |
| Drop dimension MM | 61.7 | |
| End connection hex size IN | 0.620 | |
| End connection hex size MM | 15.748 | |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.220 | |
| Hose cut off factor MM | 30.988 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.360 | |
| Inside diameter MM | 9.144 | |
| Product height in | 2.730 | |
| Product height mm | 69.342 | |
| Product length in | 3.340 | |
| Product length mm | 84.836 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097347 |
