Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.680 | |
| A dimension MM | 42.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size MM | 14.224 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185296-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 17 | |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.625 | |
| Hose cut off factor MM | 15.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.300 | |
| Product height in | 1.270 | |
| Product height mm | 32.258 | |
| Product length in | 1.960 | |
| Product length mm | 49.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
