Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.220 | |
| A dimension MM | 81.788 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185297-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.635 | |
| Drop dimension MM | 16.1 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.424 | |
| Hose cut off factor MM | 36.169 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product height in | 1.510 | |
| Product height mm | 38.354 | |
| Product length in | 3.720 | |
| Product length mm | 94.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
