Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.790 | |
| A dimension MM | 45.466 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.224 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185297-4S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0 | |
| Drop dimension MM | 8 | |
| End connection hex size IN | 0.380 | |
| End connection hex size MM | 9.652 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.730 | |
| Hose cut off factor MM | 18.542 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.302 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 2.070 | |
| Product length mm | 52.578 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
