Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.760 | |
| A dimension MM | 95.504 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185299-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 20 | |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.418 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.970 | |
| Product height in | 2.640 | |
| Product height mm | 67.056 | |
| Product length in | 5.180 | |
| Product length mm | 13.157 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
