Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.160 | |
| A dimension MM | 54.864 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185301-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2 | |
| Drop dimension MM | 55 | |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.700 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.574 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Product height in | 2.420 | |
| Product height mm | 61.468 | |
| Product length in | 2.530 | |
| Product length mm | 64.262 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
