Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.720 | |
| A dimension MM | 94.488 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185302-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2 | |
| Drop dimension MM | 46 | |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.402 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.970 | |
| Product height in | 2.260 | |
| Product height mm | 57.404 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
