
Aeroquip by Danfoss
185325-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185325-6S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 2.73 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 5/8 IN |
| End type 1 | SAE |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .62 in |
| Hex Size 2 | .5 in |
| Hose cut-off factor | 2.36 in |
| Hose dash size | -6 |
| Inside diameter | .23 in |
| Item type | Nipple Assembly |
| Product Height | 2.98 in |
| Product Length/Depth | 4.02 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 7.427 in³ |
| Product Weight | .11 lb |
| Product Width | .62 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 5/8-18 |
| Trade Name | 185325 Series |