Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.820 | |
| A dimension MM | 71.628 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.120 | |
| Backup hex size MM | 28.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 186101-12-10S | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.130 | |
| End connection hex size MM | 28.702 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.290 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 1.102 | |
| Product height mm | 27.991 | |
| Product length in | 2.820 | |
| Product length mm | 71.628 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.102 | |
| Product width mm | 27.991 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
