186101-8-10S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
186101-8-10S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | 2681,2781 | |
| Drop dimension | .75 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | .38 in | |
| Hose cut-off factor | 1.53 in | |
| Hose dash size | -10 | |
| Item type | Nipple Assembly | |
| Product Height | .38 in | |
| Product Length/Depth | 300 in | |
| Product material | Carbon Steel | |
| Product Volume | 43.32 in³ | |
| Product Weight | .22 lb | |
| Product Width | .38 in | |
| Thread Size 1 | 1/2-14 |