
Aeroquip by Danfoss
186109-24-24S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
186109-24-24S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 2781 | |
| Construction style | Crimp | |
| Drop dimension | 2.68 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.73 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Nipple Assembly | |
| Product Height | 3.86 in | |
| Product Length/Depth | 6.09 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 55.948 in³ | |
| Product Weight | 1.46 lb | |
| Product Width | 2.38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 186109 Series |