Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.264 | |
| A dimension MM | 57.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 18611-14-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End type 1 | MALE JIS METRIC 60 CONE | Male JIS metric 60 cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.162 | |
| Hose cut off factor MM | 29.515 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.158 | |
| Inside diameter MM | 4.013 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.263 | |
| Product length mm | 57.480 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
