Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.382 | |
| A dimension MM | 60.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 18611-18-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End type 1 | MALE JIS SEAT | Male JIS seat |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.201 | |
| Hose cut off factor MM | 30.505 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.381 | |
| Product length mm | 60.477 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |