Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.637 | |
| A dimension MM | 67.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 18611-22-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End size 2 | -8 | -8 |
| End type 1 | MALE JIS METRIC 60 CONE | Male JIS metric 60 cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.397 | |
| Hose cut off factor MM | 35.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 2.637 | |
| Product length mm | 66.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M22X1.5 | M22x1.5 |
