Winner by Danfoss
18611Y-18-06Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
18611Y-18-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .37 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | M18X1.5 | |
| End type 1 | JIS Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .7 in | |
| Hose cut-off factor | 1.2 in | |
| Hose dash size | -6 | |
| Inside diameter | .27 in | |
| Item type | Fitting Assembly | |
| Product Height | .7 in | |
| Product Length/Depth | 2.38 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.166 in³ | |
| Product Width | .7 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M18X1.5 | |
| Trade Name | 1-Piece |