Danfoss
1861X10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1861X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Air brake systems except where temperatures exceed +200°F or where battery acid can drip on tubing. Not for fuel, water or oil. | |
| Brand | Danfoss | |
| Compatible hose ID | .63 in | |
| Construction style | Reusable | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -10 | |
| Inside diameter | .4 in | |
| Item type | QCAB | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .97 in | |
| Product Length/Depth | .99 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | .931 in³ | |
| Product Weight | .07 lb | |
| Product Width | .97 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Quick>Connect Air Brake | |
| UNSPSC | 40183100 | |
| UPC | 757522598446 |