Danfoss Char-Lynn
187-0063-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
187-0063-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher starting torque at low speedsLow no-load pressure dropReduce system cooling costs with less heat | |
| Model Code | MHP31A29SA01AA060000000000000C | |
| Product Height | 7.36 in | |
| Product Length/Depth | 13.965 in | |
| Product Type | HP30 Geroler | |
| Product Volume | 643.418 in³ | |
| Product Weight | 84.7 lb | |
| Product Width | 6.26 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | HP30 Series |