1871X8X8S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1871X8X8S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Finish/plating | Brass | |
| Item type | QCAB | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.19 in | |
| Product Length/Depth | 2.63 in | |
| Product material | Brass | |
| Product Volume | 2.66 in³ | |
| Product Weight | .373333 lb | |
| Product Width | .85 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 757522556927 |