187520-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
187520-C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | HOUSING | |
| Product Height | 6.24 in | |
| Product Length/Depth | 4.56 in | |
| Product Type | Spare Part | |
| Product Volume | 129.752 in³ | |
| Product Width | 4.56 in | |
| Sub-brand | None | |
| Trade Name | None |