Aeroquip by Danfoss
188-180005-1-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-180005-1-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Bolt hole diameter | .56 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 1.943 in | |
| Item type | Flange | |
| Outside diameter | 4.25 in | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 7 in | |
| Product Diameter | 4.25 in | |
| Product Height | 4.25 in | |
| Product Length/Depth | .454 in | |
| Product material | Nickel Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 8.2 in³ | |
| Product Width | 4.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 180005 Series |