Aeroquip by Danfoss
188-180005-3-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-180005-3-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Bolt hole diameter | .56 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 4.192 in | |
| Item type | Flange | |
| Outside diameter | 6.625 in | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 7 in | |
| Product Diameter | 6.625 in | |
| Product Height | 6.625 in | |
| Product Length/Depth | .516 in | |
| Product material | Nickel Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 22.648 in³ | |
| Product Width | 6.625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 180005 Series |