Aeroquip by Danfoss
188-185029-3-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-185029-3-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 3 in | |
| Compatible hoses | 2651 | |
| Construction style | Reusable | |
| Drop dimension | 4 | |
| End gender 2 | Male | |
| End Size 2 | 3 1/8 IN | |
| End type 1 | Flanged | |
| End type 2 | UN | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 2.09 in | |
| Hose dash size | -48 | |
| Inside diameter | 2.68 in | |
| Item type | Nipple | |
| Outside diameter | 4.49 in | |
| Product Diameter | 4.49 in | |
| Product Height | 5.65 in | |
| Product Length/Depth | 6.81 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 173.144 in³ | |
| Product Weight | .01 lb | |
| Product Width | 4.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 3 1/8-12 | |
| Trade Name | 185029 Series |