
Aeroquip by Danfoss
188-185029-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-185029-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Compatible hoses | AE369 | |
| Drop dimension | 3.5 | |
| End gender 2 | Male | |
| End Size 2 | 2 1/2 IN | |
| End type 1 | Flanged | |
| End type 2 | UN | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 1.88 in | |
| Hose dash size | -40 | |
| Inside diameter | 2 in | |
| Item type | Nipple | |
| Product Height | 4.74 in | |
| Product Length/Depth | 5.97 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 92.534 in³ | |
| Product Weight | .01 lb | |
| Product Width | 3.27 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 2 1/2-12 | |
| Trade Name | 185029 Series |