Aeroquip by Danfoss
188-185093-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-185093-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | AE369 | |
| Construction style | Reusable | |
| Drop dimension | 2.99 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | UNEF | |
| End type 2 | UNEF | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 1.22 in | |
| Hose dash size | -20 | |
| Inside diameter | 1 in | |
| Item type | Nipple | |
| Outside diameter | 1.4 in | |
| Product Diameter | 1.4 in | |
| Product Height | 3.7 in | |
| Product Length/Depth | 3.7 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 19.714 in³ | |
| Product Weight | .01 lb | |
| Product Width | 1.44 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-28 | |
| Thread Size 2 | 1 5/16-28 | |
| Trade Name | 185093 Series |