
Aeroquip by Danfoss
188-185215-64
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-185215-64
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 4 in | |
| Compatible hoses | 150901 | |
| Drop dimension | 6.17 | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 3.94 in | |
| Hose dash size | -64 | |
| Inside diameter | 3.4 in | |
| Item type | Nipple | |
| Outside diameter | .57 in | |
| Product Height | 8.42 in | |
| Product Length/Depth | 8.42 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 319.034 in³ | |
| Product Weight | .01 lb | |
| Product Width | 4.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 185215 Series |