Aeroquip by Danfoss
188-4112-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-4112-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose dash size | -40 | |
| Inside diameter | 2.05 in | |
| Item type | Nipple | |
| Outside diameter | 3.28 in | |
| Product Diameter | 3.28 in | |
| Product Height | 3.28 in | |
| Product Length/Depth | 4.56 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 49.058 in³ | |
| Product Width | 3.28 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4112 Series |