Aeroquip by Danfoss
188-72463-2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-72463-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End type 1 | Braze | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 2.03 in | |
| Item type | Tailpieces | |
| Outside diameter | 3.24 in | |
| Product Diameter | 3.24 in | |
| Product Height | 3.24 in | |
| Product Length/Depth | 2.17 in | |
| Product material | Nickel-Aluminum Bronze Casting | |
| Product Type | Marine Military | |
| Product Volume | 22.78 in³ | |
| Product Width | 3.24 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 72463 Series |