Aeroquip by Danfoss
188-74021-6-96
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-74021-6-96
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Bolt hole diameter | .875 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 7.07 in | |
| Item type | Flange | |
| Nominal flange size | 6 | |
| Outside diameter | 11 in | |
| Product Diameter | 11 in | |
| Product Height | 11 in | |
| Product Length/Depth | 1.188 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 143.748 in³ | |
| Product Width | 11 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 74021 Series |