Aeroquip by Danfoss
188-74045-1-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-74045-1-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Bolt hole diameter | .56 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 1.94 in | |
| Item type | Flange | |
| Nominal flange size | 1 | |
| Outside diameter | 4.25 in | |
| Product Diameter | 4.25 in | |
| Product Height | 4.25 in | |
| Product Length/Depth | .77 in | |
| Product material | Nickel-Aluminum Bronze Casting | |
| Product Type | Marine Military | |
| Product Volume | 13.908 in³ | |
| Product Width | 4.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 74045 Series |